SLVUBP9A December   2020  – May 2021

 

  1.   Trademarks
  2. 1EVM Setup
  3. 2EVM Connectors and Test Points
  4. 3Test Results
  5. 4PCB Layouts
  6. 5Schematics
  7. 6Bill of Materials
  8. 7Revision History

Test Results

Figure 3-1 and Figure 3-2 demonstrate the enable ON/OFF performance of the EVM. Figure 3-3 shows the typical output voltage ripple with a 25-A load. All figures shown below are under the following conditions: 12-V input voltage, 1.2-V output voltage and a switching frequency of 700 kHz. Additional output capacitor footprints are available on the EVM if an improved load transient response or output voltage ripple is needed. See the data sheet for more information on the respective devices.

GUID-20201124-CA0I-XM41-TWKK-7WGFQMPFVNX3-low.gifFigure 3-1 ENABLE Start-Up Waveform
GUID-20201124-CA0I-LMBW-TKLH-K4WVQ7JQNPZS-low.gifFigure 3-3 25-A Output Voltage Ripple
GUID-20201124-CA0I-LQNN-DCCJ-KR0QMKST1DFG-low.gifFigure 3-2 ENABLE Shutdown Waveform