SLVUB77A July 2017 – October 2021
Figure 2-7, Figure 2-8, and Figure 2-9 show the TPS54336AEVM-010 output voltage ripple for full load, light load, and skip mode operation. VIN = 24 V. The output The ripple voltage is measured directly across the output capacitors.
Figure 2-7 TPS54336AEVM-010 Output Ripple, IOUT = 3 A
Figure 2-8 TPS54336AEVM-010 Output Ripple, IOUT = 100 mA
Figure 2-9 TPS54336AEVM-010 Output Ripple, IOUT = 0 A