SLVUB76A July 2017 – October 2021
The under voltage lock out (UVLO) can be adjusted externally using R1 and R2. The EVM is set for a start voltage of 7.12 V and a stop voltage of 6.12 V using R1 = 220 kΩ and R2 = 43.2 kΩ. Use Equation 2 and Equation 3 to calculate required resistor values for different start and stop voltages.
Ip = 1.15 µA, Ih = 3.3 µA, VENFALLING = 1.17 V and VENRISING = 1.21 V