SLVUB56A July 2017 – September 2021 TPS54424
Table 4-1 presents the bill of materials for the TPS54424EVM-779.
| Designator | Qty | Value | Description | Package Reference | Part Number | Manufacturer |
|---|---|---|---|---|---|---|
| C3, C4 | 2 | 10 μF | CAP, CERM, 10 µF, 25 V, ± 10%, X5R, 1206 | 1206 | GRM31CR61E106KA12L | Murata |
| C5, C6, C8 | 3 | 0.1 μF | CAP, CERM, 0.1 μF, 25V, ±10%, X7R, 0603 | 0603 | 06033C104KAT2A | AVX |
| C7 | 1 | 100 μF | CAP, AL, 100 µF, 50 V, ±20%, 0.18 Ω, TH | Cap, 10x12.5mm | UBT1H101MPD1TD | Nichicon |
| C9 | 1 | 100 μF | CAP, CERM, 100 µF, 6.3 V, ±20%, X5R, 1210 | 1210 | GRM32ER60J107ME20L | Murata |
| C16, C18 | 2 | 8200 pF | CAP, CERM, 8200 pF, 25 V, ±10%, X7R, 0603 | 0603 | GRM188R71E822KA01D | Murata |
| C17 | 1 | 68 pF | CAP, CERM, 68 pF, 50 V, ±5%, C0G/NP0, 0603 | 0603 | GRM1885C1H680JA01D | Murata |
| J1, J2 | 2 | Terminal Block, 5.08 mm, 2 × 1, Brass, TH | 2 × 1 5.08 mm Terminal Block | ED120/2DS | On-Shore Technology | |
| J3, J4 | 2 | Header, 100 mil, 2 × 1, Gold, TH | Header, 100 mil, 2 × 1, TH | HTSW-102-07-G-S | Samtec | |
| L1 | 1 | 1.8 μH | Inductor, Shielded, Powdered Iron, 1.8 µH, 5.8 A, 0.021 Ω, SMD | 4.1 × 4.1 mm | 74438357018 | Wurth Elektronik |
| R1 | 1 | 100 k | RES, 100 k, 5%, 0.1 W, 0603 | 0603 | CRCW0603100KJNEA | Vishay-Dale |
| R2 | 1 | 86.6 k | RES, 86.6 k, 1%, 0.1 W, 0603 | 0603 | CRCW060386K6FKEA | Vishay-Dale |
| R4 | 1 | 10 | RES, 10, 5%, 0.1 W, 0603 | 0603 | CRCW060310R0JNEA | Vishay-Dale |
| R5 | 1 | 3.48 k | RES, 3.48 k, 1%, 0.1 W, 0603 | 0603 | CRCW06033K48FKEA | Vishay-Dale |
| R6 | 1 | 6.04 k | RES, 6.04 k, 1%, 0.1 W, 0603 | 0603 | CRCW06036K04FKEA | Vishay-Dale |
| R7 | 1 | 69.8 k | RES, 69.8 k, 1%, 0.1 W, 0603 | 0603 | CRCW060369K8FKEA | Vishay-Dale |
| R8 | 1 | 12.1 k | RES, 12.1 k, 1%, 0.1 W, 0603 | 0603 | CRCW060312K1FKEA | Vishay-Dale |
| R9 | 1 | 30.9 k | RES, 30.9 k, 1%, 0.1 W, 0603 | 0603 | CRCW060330K9FKEA | Vishay-Dale |
| SH-J1, SH-J2 | 2 | 1 × 2 | Shunt, 100 mil, Gold plated, Black | Shunt | SNT-100-BK-G | Samtec |
| TP1, TP2, TP3, TP4, TP5, TP6, TP7, TP8, TP9, TP10, TP11, TP12, TP13, TP14, TP15 | 15 | Test Point, Miniature, SMT | Testpoint_Keystone_Miniature | 5015 | Keystone | |
| U1 | 1 | 4.5-V to 17-V Input, 8-A Synchronous Step-Down Voltage Regulator, RNV0018B (VQFN-HR-18) | RNV0018B | TPS54424RNVR | Texas Instruments | |
| C1, C2 | 0 | 22 μF | CAP, CERM, 22 µF, 35 V, ±20%, X5R, 1206 | 1206 | C3216X5R1V226M160AC | TDK |
| C10 | 0 | 100 μF | CAP, CERM, 100 µF, 6.3 V, ±20%, X5R, 1210 | 1210 | GRM32ER60J107ME20L | Murata |
| C11, C12 | 0 | 47 μF | CAP, CERM, 47 µF, 6.3 V, ±20%, X5R, 1206 | 1206 | GRM31CR60J476ME19L | Murata |
| C19 | 10 | 100 pF | CAP, CERM, 100 pF, 50 V, ±5%, C0G/NP0, 0603 | 0603 | 885012006057 | Wurth Elektronik |
| C20 | 0 | 47 pF | CAP, CERM, 47 pF, 50 V, ±5%, C0G/NP0, 0603 | 0603 | 06035A470JAT2A | AVX |
| R10 | 0 | 2.00 k | RES, 2.00 k, 1%, 0.1 W, 0603 | 0603 | CRCW06032K00FKEA | Vishay-Dale |