SLVUAS5A May 2016 – June 2021 TPS564208
The TPS564208 is a single, adaptive on-time, D-CAP2™ mode, synchronous buck converter requiring a very low external component count. The D-CAP2 control circuit is optimized for low-ESR output capacitors such as POSCAP, SP-CAP, or ceramic types and features fast transient response with no external compensation. The switching frequency is internally set at a nominal 560 kHz. The high-side and low-side switching MOSFETs are incorporated inside the TPS564208 package along with the gate-drive circuitry. The low drain-to-source on resistance of the MOSFETs allows the TPS564208 to achieve high efficiencies and helps keep the junction temperature low at high output currents. The TPS564208 dc/dc synchronous converter is designed to provide up to a 4-A output from an input voltage source of 4.5 V to 17 V. The output voltage range is from 0.759 V to 7 V. Rated input voltage and output current ranges for the evaluation module are given in Table 1-1.
The TPS564208EVM-801 evaluation module (EVM) is a single, synchronous buck converter providing 1.05 V at 4 A from 4.5-V to 17-V input. This user’s guide describes the TPS564208EVM-801 performance.
| EVM | Input Voltage (VIN) Range | Output Current (IOUT) Range |
|---|---|---|
| TPS564208EVM-801 | 4.5 V to 17 V | 0 A to 4 A |