SLVUAF6A June   2015  – May 2021

 

  1.   Trademarks
  2. 1Introduction
    1. 1.1 Background
  3. 2Setup
    1. 2.1 Input/Output Connector Descriptions
    2. 2.2 Operation
  4. 3Common Efficiency Measurement Errors with Ultra-Low Iq Devices
    1. 3.1 Efficiency Measurement Setup
    2. 3.2 Pullup and Pulldown Resistors
  5. 4Board Layout
  6. 5Schematic and Bill of Materials
    1. 5.1 Schematic
    2. 5.2 Bill of Materials
  7. 6Revision History

Background

The TPS62745EVM-622 uses the TPS62745 device. The EVM operates with full-rated performance with an input voltage between 3.3 V and 10 V.