SLVU942A July 2013 – August 2021
| RefDes | QTY | Value | Description | Size | Part Number | MFR |
|---|---|---|---|---|---|---|
| C1, C3 | 2 | 10 µF | Capacitor, ceramic, 25 V, X5R, 20% | 1210 | C3225X5R1E106M | TDK |
| C11 | 0 | Open | Capacitor, ceramic | 1206 | Std | Std |
| C2, C8 | 0 | Open | Capacitor, ceramic | 0603 | Std | Std |
| C4, C7 | 2 | 0.1 µF | Capacitor, ceramic, 50 V, X7R, 10% | 0603 | Std | Std |
| C5 | 1 | 8200 pF | Capacitor, ceramic, 25 V, X7R , 10% | 0603 | Std | Std |
| C6 | 1 | 1.0 µF | Capacitor, ceramic, 16 V, X7R, 10% | 0603 | Std | Std |
| C9, C10 | 2 | 22 µF | Capacitor, ceramic, 6.3 V, X5R, 20% | 1206 | C3216X5R0J226M | TDK |
| J1, J2 | 2 | ED555/2DS | Terminal Block, 2-pin, 6 A, 3.5 mm | 0.27 × 0.25 in | ED555/2DS | Sullins |
| JP1 | 1 | PEC03SAAN | Header, Male 3-pin, 100 mil spacing | 0.100 in × 3 | PEC03SAAN | Sullins |
| L1 | 1 | 1.5 µH | Inductor, SMT, 11 A, 9.7 mΩ | 0.256 × 0.280 in | SPM6530T-1R5M100 | TDK |
| R1 | 1 | 8.25 kΩ | Resistor, chip, 1/16W, 1% | 0603 | Std | Std |
| R2 | 1 | 22.1 kΩ | Resistor, chip, 1/16W, 1% | 0603 | Std | Std |
| R3 | 1 | 0Ω | Resistor, chip, 1/16W, 1% | 0603 | Std | Std |
| R4 | 1 | 100 kΩ | Resistor, chip, 1/16W, 1% | 0603 | Std | Std |
| R5 | 0 | Open | Resistor, chip, 1/16W, 1% | 0603 | Std | Std |
| TP1, TP3, TP5, TP6, TP7 | 5 | 5000 | Test point, red, thru hole color keyed | 0.100 × 0.100 in | 5000 | Keystone |
| TP2, TP5, TP8 | 3 | 5001 | Test point, black, thru hole color keyed | 0.100 × 0.100 in | 5001 | Keystone |
| U1 | 1 | TPS54626PWP | IC, 6.5-A Output Single Sync. Step-Down with Eco-mode | TPS54626PWP | TI | |
| – | 1 | Shunt, 100 mil, black | 0.100 | 929950-00 | 3M | |
| – | 1 | PCB, 2.76 in × 1.97 in × 0.062 in | HPA608 | Any |