SLVU892A March 2013 – June 2021 TPS56428
The TPS56428EVM-534 response to load transient is shown in Figure 4-5. The current step is from 1.0 A to 3.0 A. Total peak-to-peak voltage variation is as shown.
Figure 4-5 TPS56428EVM-534 Load Transient Response