SLVU814A November 2012 – October 2021 TPS54339E
The TPS54339EEVM-056 start-up waveforms relative to VIN and EN are shown in Figure 4-11 and Figure 4-12. RLOAD = 1 Ω.
Figure 4-11 TPS54339EEVM-056 Start-Up Relative to VIN with SS
Figure 4-12 TPS54339EEVM-056 Start-Up Relative to EN with SS