SLVU768A August 2012 – October 2021 TPS542941
The output voltage ripple of converter 1 on the TPS542941EVM is shown in Figure 4-11. The output current is the rated full load of 3 A.
Figure 4-11 TPS542941EVM Converter 1 Output Voltage RippleThe output voltage ripple of converter 1 on the TPS542941EVM during Eco-mode™ operation at no load is shown in Figure 4-12.
Figure 4-12 TPS542941EVM Converter 1
Eco-mode™ Output Voltage Ripple at No Load