SLVU745A August 2012 – May 2021 TPS54495
The output voltage ripple of converter 2 on the TPS54495EVM is shown in Figure 4-13. The output current is the rated full load of 2 A.
Figure 4-13 TPS54495EVM Converter 2 Output Voltage RippleThe output voltage ripple of converter 2 on the TPS54495EVM during Eco-mode™ operation at no load is shown in Figure 4-14.
Figure 4-14 TPS54495EVM Converter 2
Eco-mode™ Output Voltage Ripple at No Load