SLVU719B
May 2012 – November 2021
Trademarks
1
Description
1.1
Typical Applications
1.2
Features
2
Electrical Performance Specifications
3
Schematic
4
Test Setup
4.1
Test and Configuration Software
4.1.1
Description
4.1.2
Features
4.2
Test Equipment
4.3
Recommended Test Setup
4.3.1
Input Connections
4.3.2
Output Connections
4.3.3
Other Connections
4.4
List of Test Points
4.5
Jumper Configuration: Enable Selection
5
EVM Configuration Using the Fusion GUI
5.1
Configuration Procedure
5.2
Default Fusion GUI Screenshots and Description
6
Test Procedure
6.1
Line and Load Regulation and Efficiency Measurement Procedure
6.2
Control Loop Gain and Phase Measurement Procedure
6.3
Equipment Shutdown
7
Performance Data and Typical Characteristic Curves
7.1
Efficiency
7.2
Load Regulation
7.3
Line Regulation
7.4
fSW Versus Load
7.5
Bode Plot
7.6
Transient Response
7.7
Output Ripple
7.8
Switching Node
7.9
Turn-On Waveform
7.10
Turn-Off Waveform
7.11
Pre-bias Turn-On Waveform
7.12
Thermal Images
8
EVM Assembly Drawing and PCB layout
9
Bill of Materials
10
Revision History
1.2
Features
Regulated 1.2-V output, marginable and trimmable through the PMBus interface
25-A DC steady state output current
D-CAP2™
mode control supporting all ceramic output capacitors
Programmable soft start through the PMBus interface
Programmable enable function through the PMBus interface
Fault report through the PMBus interface
J2 for external enable function
Supports pre-bias output voltage start-up
High efficiency and high-power density by using a TI power block MOSFET
Convenient test points for probing critical waveforms
Cycle-by-cycle valley overcurrent limit protection