SLVU578A December 2011 – September 2021
The TPS54428EVM-052 output voltage ripple is shown in Figure 4-8. The output current is the rated full load of 4 A.
Figure 4-8 TPS54428EVM-052 Output Voltage RippleThe TPS54428EVM-052 output voltage ripple during the start of Eco-mode™ operation is shown in Figure 4-9 . The output current is 30 mA.
Figure 4-9 TPS54428EVM-052
Eco-mode™ Output Voltage RippleThe TPS54428EVM-052 output voltage ripple during Eco-mode™ operation is shown in Figure 4-10. The output current is 0 mA.
Figure 4-10 TPS54428EVM-052
Eco-mode™ Output Voltage Ripple at No Load