SLVU480A July 2011 – August 2021 TPS54528
The TPS54528EVM-052 output voltage ripple is shown in Figure 4-7. The output current is the rated full load of 5 A.
Figure 4-7 TPS54528EVM-052 Output Voltage RippleThe TPS54528EVM-052 output voltage ripple during the start of Eco-mode™ operation is shown in Figure 4-8 . The output current is 30 mA.
Figure 4-8 TPS54528EVM-052 Start of
Eco-mode™ Output Voltage RippleThe TPS54528EVM-052 output voltage ripple during Eco-mode™ operation is shown in Figure 4-9. The output current is 2.1 mA.
Figure 4-9 TPS54528EVM-052
Eco-mode™ Output Voltage Ripple