SLVU433A February 2011 – January 2022 TPS53125 , TPS53126 , TPS53127 , TPS53128 , TPS53129
Figure 8-1 through Figure 8-6 show the design of the TPS53128EVM-620 printed circuit board. The EVM has been designed using a 4-layer, 2-oz copper-clad circuit board of 3.5 inch by 2.7 inch to allow the user to easily view, probe, and evaluate the TPS53128 control IC in a practical application. Moving components to both sides of the PCB or using additional internal layers can offer additional size reduction for space constrained systems.
Figure 8-1 Top Assembly
Figure 8-2 Bottom Assembly
Figure 8-3 Top Layer
Figure 8-4 Bottom Layer
Figure 8-5 Internal Layer 1
Figure 8-6 Internal Layer 2