SLVU433A February   2011  – January 2022 TPS53125 , TPS53126 , TPS53127 , TPS53128 , TPS53129

 

  1.   Trademarks
  2. 1 Introduction
    1. 1.1 Description
    2. 1.2 Application
    3. 1.3 Features
  3. 2 Electrical Performance Specifications
  4. 3 Schematics
  5. 4 Connector and Test Point Descriptions
    1. 4.1 Enable Switches (SW1 and SW2)
    2. 4.2 Switching Frequency Select Switch (SW3)
    3. 4.3 Test Point Descriptions
      1. 4.3.1 Input Voltage Monitoring (TP3 and TP9)
      2. 4.3.2 Channel 1 Output Voltage Monitoring (TP4 and TP8)
      3. 4.3.3 Channel 2 Output Voltage Monitoring (TP6 and TP7)
      4. 4.3.4 Soft-Start Voltage Monitoring (TP1, TP2, and TP3)
      5. 4.3.5 Switching Node Monitoring (TP3, TP5, and TP11)
      6. 4.3.6 5-V Regulator Output Monitoring (TP3 and TP10)
  6. 5 Test Setup
    1. 5.1 Equipment
      1. 5.1.1 Voltage Source
      2. 5.1.2 Meters
      3. 5.1.3 Loads
      4. 5.1.4 Oscilloscope and Probe
      5. 5.1.5 Recommended Wire Gauge
      6. 5.1.6 Other Test Equipment
    2. 5.2 Recommended Setup
  7. 6 Test Procedure
    1. 6.1 Start-Up Procedure
    2. 6.2 Line/Load Regulation and Efficiency Measurement Procedure
    3. 6.3 Output Ripple Voltage Measurement Procedure
    4. 6.4 Shutdown Procedure
  8. 7 Performance Data and Typical Characteristic Curves
    1. 7.1 Efficiency
    2. 7.2 Line and Load Regulation
    3. 7.3 Output Voltage Ripple
    4. 7.4 Switch Node Waveforms
  9. 8 EVM Assembly Drawings and Layout
  10. 9 Bill of Materials
  11. 10Revision History

Output Ripple Voltage Measurement Procedure

  1. Set up the TPS53128EVM-620 per Section 5.2.
  2. Start up the TPS53128EVM-620 per Section 6.1.
  3. Adjust VIN to desired value between 8 VDC and 22 VDC.
  4. Adjust LOAD1/LOAD2 to desired load between 0 A and 4 ADC.
  5. Connect the oscilloscope probe to TP8 and TP4 for VOUT1, or TP7 and TP6 for VOUT2 as shown in Figure 4-1.
  6. Measure output ripple.
  7. Shut down the TPS53128EVM-620 per Section 6.4.