SLVU356A January 2010 – October 2021
The TPS54291EVM-431 provides a surface test pad and a local ground connection (TP13) for the monitoring of the channel 1 power stage switching waveform. Connect an oscilloscope probe to TP12 to monitor the switch node voltage for channel 1. Test pads are used on the switch nodes to minimize radiated noise from the switch node.