SLVU353A November 2009 – October 2021
The TPS54326EVM-540 response to load transient is shown in Figure 2-4. The current step is from 0.75 A to 2.25 A (25% to 75% of rated load). Total peak-to-peak output voltage variation is as shown.
Figure 2-4 TPS54326EVM-540 Load Transient Response