SLVU264A November 2008 – October 2021
The TPS54233EVM-373 response to load transients is shown in Figure 2-5. The current step is from 25% to 75% of maximum rated load. Total peak-to-peak voltage variation is as shown, including ripple and noise on the output.
Figure 2-5 TPS54233EVM-373 Transient Response