SLVU263A August 2008 – October 2021
This section shows a thermal image of the TPS54231EVM-372 running at 28 V input and 2 A load. These are the worst case conditions for maximum power loss. There is no air flow and the ambient temperature is 25°C. The peak temperature of the IC (85.8°C) is well below the maximum recommended operating condition listed in the datasheet of 150°C.
Figure 2-12 TPS54231EVM-372 Thermal Image