SLVSDM5F September   2017  – March 2020

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
    1.     Device Images
      1.      X2SON Package vs SC70 and US Dime
      2.      Propagation Delay vs. Overdrive
  4. Revision History
  5. Pin Configuration and Functions
    1.     Pin Functions
    2.     Pin Functions: TLV7012/22
  6. Specifications
    1. 6.1  Absolute Maximum Ratings (Single)
    2. 6.2  Absolute Maximum Ratings (Dual)
    3. 6.3  ESD Ratings
    4. 6.4  Recommended Operating Conditions (Single)
    5. 6.5  Recommended Operating Conditions (Dual)
    6. 6.6  Thermal Information (Single)
    7. 6.7  Thermal Information (Dual)
    8. 6.8  Electrical Characteristics (Single)
    9. 6.9  Switching Characteristics (Single)
    10. 6.10 Electrical Characteristics (Dual)
    11. 6.11 Switching Characteristics (Dual)
    12. 6.12 Timing Diagrams
    13. 6.13 Typical Characteristics
  7. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
    4. 7.4 Device Functional Modes
      1. 7.4.1 Inputs
      2. 7.4.2 Internal Hysteresis
      3. 7.4.3 Output
  8. Application and Implementation
    1. 8.1 Application Information
      1. 8.1.1 Inverting Comparator With Hysteresis for TLV701x
      2. 8.1.2 Noninverting Comparator With Hysteresis for TLV701x
    2. 8.2 Typical Applications
      1. 8.2.1 Window Comparator
        1. 8.2.1.1 Design Requirements
        2. 8.2.1.2 Detailed Design Procedure
        3. 8.2.1.3 Application Curve
      2. 8.2.2 IR Receiver Analog Front End
        1. 8.2.2.1 Design Requirements
        2. 8.2.2.2 Detailed Design Procedure
        3. 8.2.2.3 Application Curve
      3. 8.2.3 Square-Wave Oscillator
        1. 8.2.3.1 Design Requirements
        2. 8.2.3.2 Detailed Design Procedure
        3. 8.2.3.3 Application Curve
  9. Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11Device and Documentation Support
    1. 11.1 Device Support
      1. 11.1.1 Development Support
        1. 11.1.1.1 Evaluation Module
    2. 11.2 Related Links
    3. 11.3 Receiving Notification of Documentation Updates
    4. 11.4 Community Resources
    5. 11.5 Trademarks
    6. 11.6 Electrostatic Discharge Caution
    7. 11.7 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

Absolute Maximum Ratings (Dual)

over operating free-air temperature range (unless otherwise noted)(1)
MIN MAX UNIT
Supply voltage VS = VCC - VEE –0.3 7 V
Input pins (IN+, IN-)(2) VEE – 0.3 7 V
Current into Input pins (IN+, IN-) ±10 mA
Output (OUT)  (TLV7012)(3) VEE – 0.3 VCC + 0.3 V
Output (OUT)  (TLV7022) VEE – 0.3 7 V
Output short-circuit duration(4) 10 s
Junction temperature, TJ 150 °C
Storage temperature, Tstg –65 150 °C
Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, which do not imply functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
Input terminals are diode-clamped to VEE. Input signals that can swing 0.3V below VEE must be current-limited to 10mA or less
Output maximum is (VCC + 0.3 V) or 7 V, whichever is less.
Short-circuit to ground, one comparator per package.