SLVSCP4B October 2014 – August 2015
PRODUCTION DATA.

| PIN | DESCRIPTION | |
|---|---|---|
| NAME | NO. | |
| D1 | 5 | USB data+ or USB data– |
| D2 | 6 | |
| EN | 1 | Enable input, logic high turns on power switch |
| GND | 2 | Ground |
| IN | 3 | Input voltage and power-switch drain; Connect a 0.1-µF or greater ceramic capacitor from IN to GND close to the IC |
| OUT | 4 | Power-switch output, connect to load |