SLVSC31D December 2013 – August 2015
PRODUCTION DATA.
The TPS7A4501-SP is a low-dropout (LDO) regulator optimized for fast-transient response. The 5962-1222402VHA can supply 750 mA of output current with a dropout voltage of 300 mV. The 5962R1222403VXC can supply 1.5 A of output current with a dropout voltage of 320 mV. Quiescent current is well controlled; it does not rise in dropout, as with many other regulators. In addition to fast transient response, the TPS7A4501-SP regulator has very-low output noise, which makes it ideal for sensitive RF supply applications.
| PART NUMBER | PACKAGE | BODY SIZE (NOM) |
|---|---|---|
| TPS7A4501-SP | CFP [U] (10) | 6.35 mm × 6.35 mm |
| CFP [HKU] (10) | 7.02 mm × 6.86 mm | |
| KGD | N/A(2) |
SPACE