SLVSBD0B November   2012  – June 2020

PRODUCTION DATA.  

  1. 1 Features
  2. 2 Applications
  3. 3 Description
    1.     Device Images
      1.      Typical Application as USB Power Switch
  4. 4 Revision History
  5. 5 Pin Configuration and Functions
    1.     Pin Functions
  6. 6 Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 Typical Characteristics
  7. 7 Parameter Measurement Information
  8. 8 Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 Overcurrent Conditions
      2. 8.3.2 Reverse-Voltage Protection
      3. 8.3.3 FAULT Response
      4. 8.3.4 Undervoltage Lockout (UVLO)
      5. 8.3.5 Enable (EN)
      6. 8.3.6 Thermal Sense
    4. 8.4 Device Functional Modes
    5. 8.5 Programming
      1. 8.5.1 Programming the Current-Limit Threshold
  9. 9 Application and Implementation
    1. 9.1 Application Information
      1. 9.1.1 Constant-Current and Impact on Output Voltage
      2. 9.1.2 Accounting for Resistor Tolerance
      3. 9.1.3 Input and Output Capacitance
    2. 9.2 Typical Applications
      1. 9.2.1 Application 1: Designing Above a Minimum Current-Limit
        1. 9.2.1.1 Design Requirements
        2. 9.2.1.2 Detailed Design Procedure
        3. 9.2.1.3 Application Curves
      2. 9.2.2 Application 2: Designing Below a Maximum Current-Limit
        1. 9.2.2.1 Design Requirements
        2. 9.2.2.2 Detailed Design Procedure
      3. 9.2.3 Application 3: Auto-Retry Functionality
        1. 9.2.3.1 Design Requirements
        2. 9.2.3.2 Detailed Design Procedure
      4. 9.2.4 Application 4: Two-Level Current-Limit Circuit
        1. 9.2.4.1 Design Requirements
        2. 9.2.4.2 Detailed Design Procedure
      5. 9.2.5 Application 5: Typical Application as USB Power Switch
        1. 9.2.5.1 Design Requirements
        2. 9.2.5.2 Detailed Design Procedure
          1. 9.2.5.2.1 Universal Serial Bus (USB) Power-Distribution Requirements
  10. 10Power Supply Recommendations
    1. 10.1 USB Self-Powered (SPH) and Bus-Powered (BPH) Hubs
    2. 10.2 USB Low-Power Bus-Powered and High-Power Bus-Powered Functions
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
    3. 11.3 Power Dissipation and Junction Temperature
  12. 12Device and Documentation Support
    1. 12.1 Device Support
    2. 12.2 Support Resource
    3. 12.3 Trademarks
    4. 12.4 Electrostatic Discharge Caution
    5. 12.5 Glossary
  13. 13Mechanical, Packaging, and Orderable Information

Description

The TPS2553-Q1 power-distribution switch is intended for applications where precision current limiting is required or heavy capacitive loads and short circuits are encountered. It provides up to 1.5 A of continuous load current. This device offers a programmable current-limit threshold between 75 mA and 1.7 A (typical) via an external resistor. Current-limit accuracy as tight as ±6% can be achieved at the higher current-limit settings. The power-switch rise and fall times are controlled to minimize current surges during turn on and off.

The TPS2553-Q1 device limits the output current to a safe level by using a constant-current mode when the output load exceeds the current-limit threshold. An internal reverse-voltage comparator disables the power switch when the output voltage is driven higher than the input to protect devices on the input side of the switch. The FAULT output asserts low during overcurrent and reverse-voltage conditions.

Device Information(1)

PART NUMBER PACKAGE BODY SIZE (NOM)
TPS2553-Q1 SOT-23 (6) 2.90 mm × 1.60 mm
  1. For all available packages, see the orderable addendum at the end of the data sheet.