SLVSAR7E June 2011 – October 2016
PRODUCTION DATA.
| VALUE | UNIT | ||||
|---|---|---|---|---|---|
| V(ESD) | Electrostatic discharge | Human-body model (HBM) AEC-Q100 Classification Level H2(1) | ±2000 | V | |
| Charged-device model (CDM) AEC-Q100 Classification Level C2 | Pins 12, 21, 22, and 27 | ±400 | |||
| Pins 1 and 20 | ±750 | ||||
| All other pins | ±500 | ||||
| Machine model (MM) | Pins 15 and 24 | ±150 | |||
| All other pins | ±200 | ||||
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| Buck function: BuckA and BuckB voltage |
Input voltage: , VBAT | 4 | 40 | V |
| Enable inputs: ENA, ENB | 0 | 40 | V | |
| Boot inputs: CBA, CBB | 4 | 48 | V | |
| Phase inputs: PHA, PHB | –0.6 | 40 | V | |
| Current-sense voltage: SA1, SA2, SB1, SB2 | 0 | 11 | V | |
| Power-good output: PGA, PGB | 0 | 11 | V | |
| SYNC, EXTSUP | 0 | 9 | V | |
| Temperature | Operating temperature: TA | –40 | 125 | °C |
| THERMAL METRIC(1) | TPS43333-Q1 | UNIT | |
|---|---|---|---|
| DAP (HTSSOP) | |||
| 38 PINS | |||
| RθJA | Junction-to-ambient thermal resistance | 27.3 | °C/W |
| RθJC(top) | Junction-to-case (top) thermal resistance | 19.6 | °C/W |
| RθJB | Junction-to-board thermal resistance | 15.9 | °C/W |
| ψJT | Junction-to-top characterization parameter | 0.24 | °C/W |
| ψJB | Junction-to-board characterization parameter | 6.6 | °C/W |
| RθJC(bot) | Junction-to-case (bottom) thermal resistance | 1.2 | °C/W |
| NO. | PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|---|
| 1.0 | Input Supply | ||||||
| 1.1 | VBat | Supply voltage | After initial start-up, condition is satisfied. | 4 | 40 | V | |
| 1.2 | VIN | Input voltage required for device on initial start-up | 6.5 | 40 | V | ||
| Buck regulator operating range after initial start-up | 4 | 40 | V | ||||
| 1.3 | VIN UV | Buck undervoltage lockout | VIN falling. After a reset, initial start-up conditions may apply.(1) | 3.5 | 3.6 | 3.8 | V |
| VIN rising. After a reset, initial start-up conditions may apply.(1) | 3.8 | 4 | V | ||||
| 1.5 | Iq_LPM_ | LPM quiescent current: TA = 25°C(2) |
VIN = 13 V, BuckA: LPM, BuckB: off | 30 | 40 | µA | |
| VIN = 13 V, BuckB: LPM, BuckA: off | 30 | 40 | |||||
| VIN = 13 V, BuckA, B: LPM | 35 | 45 | µA | ||||
| 1.6 | Iq_LPM | LPM quiescent current: TA = 125°C(2) |
VIN = 13 V, BuckA: LPM, BuckB: off | 40 | 50 | µA | |
| VIN = 13 V, BuckB: LPM, BuckA: off | 40 | 50 | |||||
| VIN = 13 V, BuckA, B: LPM | 45 | 55 | µA | ||||
| 1.7 | Iq_NRM | Quiescent current: TA = 25°C(2) |
Normal operation, SYNC = High | 4.85 | 5.3 | mA | |
| VIN = 13 V, BuckA: CCM, BuckB: off | 7 | 7.6 | mA | ||||
| VIN = 13 V, BuckB: CCM, BuckA: off | |||||||
| VIN = 13 V, BuckA, B: CCM | |||||||
| 1.8 | Iq_NRM | Quiescent current: TA = 125°C(2) |
Normal operation, SYNC = High | 5 | 5.5 | mA | |
| VIN = 13 V, BuckA: CCM, BuckB: off | 7.5 | 8 | mA | ||||
| VIN = 13 V, BuckB: CCM, BuckA: off | |||||||
| VIN = 13 V, BuckA, B: CCM | |||||||
| 1.9 | IBAT_sh | Shutdown current | BuckA, B: off, VBAT = 13 V | 3 | 5 | µA | |
| 2.0 | Input Voltage - Overvoltage Lockout | ||||||
| 2.1 | VOVLO | Overvoltage shutdown | VIN rising | 45 | 46 | 47 | V |
| VIN falling | 43 | 44 | 45 | V | |||
| 2.2 | OVLOHys | Hysteresis | 1 | 2 | 3 | V | |
| 2.3 | OVLOfilter | Filter time | 5 | µs | |||
| Gate Driver for PMOS | |||||||
| 3.1 | rDS(on) | PMOS OFF | 10 | 20 | Ω | ||
| 3.2 | IPMOS_ON | Gate current | VIN = 13.5 V, VGS = –5 V | 10 | mA | ||
| 3.3 | tdelay_ON | Turnon delay | C = 10 nF | 5 | 10 | µs | |
| 4.0 | Buck Controllers | ||||||
| 4.1 | VBuckA/B | Adjustable output voltage range | 0.9 | 11 | V | ||
| 4.2 | VREF, NRM | Internal reference voltage and tolerance in normal mode | Measure FBX pin | 0.792 | 0.8 | 0.808 | V |
| –1% | 1% | ||||||
| 4.3 | VREF, LPM | Internal reference voltage and tolerance in low-power mode | Measure FBX pin | 0.784 | 0.8 | 0.816 | V |
| –2% | 2% | ||||||
| 4.4 | VSENSE | V sense for forward current limit in CCM | FBx = 0.75 V (low duty cycles) | 60 | 75 | 90 | mV |
| 4.5 | V sense for reverse current limit in CCM | FBx = 1 V | –65 | –37.5 | –23 | mV | |
| 4.6 | VI-Foldback | V sense for output short | FBx = 0 V | 17 | 32.5 | 48 | mV |
| 4.7 | tdead | Shoot-through delay, blanking time | 100 | ns | |||
| 4.8 | DCNRM | High-side minimum on-time | 100 | ns | |||
| Maximum duty cycle (digitally controlled) | 98.75% | ||||||
| 4.9 | DCLPM | Duty cycle LPM | 80% | ||||
| 4.10 | ILPM_Entry | LPM entry threshold load current as fraction of maximum set load current | The exit threshold is specified to be always higher than entry threshold | 1% | . See(3) | ||
| ILPM_Exit | LPM exit threshold load current as fraction of maximum set load current | The exit threshold is specified to be always higher than entry threshold | See(3) | 10% | |||
| High-Side External NMOS Gate Drivers for Buck Controller | |||||||
| 4.11 | IGX1_peak | Gate driver peak current | 1.5 | A | |||
| 4.12 | rDS(on) | Source and sink driver | VREG = 5.8 V, IGX1 current = 200 mA | 2 | Ω | ||
| Low-Side NMOS Gate Drivers for Buck Controller | |||||||
| 4.13 | IGX2_peak | Gate-driver peak current | 1.5 | A | |||
| 4.14 | rDS(on) | Source and sink driver | VREG = 5.8 V, IGX2 current = 200 mA | 2 | Ω | ||
| Error Amplifier (OTA) for Buck Converters | |||||||
| 4.15 | GmBUCK | Transconductance | COMPA, COMPB = 0.8 V, source/sink = 5 µA, test in feedback loop |
0.72 | 1 | 1.35 | mS |
| 4.16 | IPULLUP_FBx | Pullup current at FBx pins | FBx = 0 V | 50 | 100 | 200 | nA |
| 5.0 | Digital Inputs: ENA, ENB, SYNC | ||||||
| 5.1 | VIH | Higher threshold | VIN = 13 V | 1.7 | V | ||
| 5.2 | VIL | Lower threshold | VIN = 13 V | 0.7 | V | ||
| 5.3 | RIH_SYNC | Resistance | VSYNC = 5 V | 500 | kΩ | ||
| 5.5 | IIL_ENx | Pullup current source on ENA, ENB | VENx = 0 V | 0.5 | 2 | µA | |
| 6.0 | Switching Parameters – Buck DC-DC Controllers | ||||||
| 6.1 | fSW_Buck | Buck switching frequency | RT pin: GND | 360 | 400 | 440 | kHz |
| 6.2 | fSW_Buck | Buck switching frequency | RT pin: 60-kΩ external resistor | 360 | 400 | 440 | kHz |
| 6.3 | fSW_adj | Buck adjustable range with external resistor | RT pin: external resistor | 150 | 600 | kHz | |
| 6.4 | fSYNC | Buck synchronization range | External clock input | 150 | 600 | kHz | |
| 6.5 | fSS | Spread-spectrum spreading | TPS43351-Q1 only | 5% | |||
| 7.0 | Internal Gate-Driver Supply | ||||||
| 7.1 | VREG | Internal regulated supply | VIN = 8 V to 18 V, EXTSUP = 0 V, SYNC = High | 5.5 | 5.8 | 6.1 | V |
| Load regulation | IVREG = 0 mA to 100 mA, EXTSUP = 0 V, SYNC = High |
0.2% | 1% | ||||
| 7.2 | VREG(EXTSUP) | Internal regulated supply | EXTSUP = 8.5 V | 7.2 | 7.5 | 7.8 | V |
| Load regulation | IEXTSUP = 0 mA to 125 mA, SYNC = High EXTSUP = 8.5 V to 13 V |
0.2% | 1% | ||||
| 7.3 | VEXTSUP_th | EXTSUP switch-over voltage threshold | IVREG = 0 mA to 100 mA , EXTSUP ramping positive |
4.4 | 4.6 | 4.8 | V |
| 7.4 | VEXTSUP-Hys | EXTSUP switch-over hysteresis | 150 | 250 | mV | ||
| 7.5 | IREG-Limit | Current limit on VREG | EXTSUP = 0 V, normal mode as well as LPM | 100 | 400 | mA | |
| 7.6 | IREG_EXTSUP-Limit | Current limit on VREG when using EXTSUP | IVREG = 0 mA to 100 mA, EXTSUP = 8.5 V, SYNC = High |
125 | 400 | mA | |
| 8.0 | Soft Start | ||||||
| 8.1 | ISSx | Soft-start source current | SSA and SSB = 0 V | 0.75 | 1 | 1.25 | µA |
| 9.0 | Oscillator (RT) | ||||||
| 9.1 | VRT | Oscillator reference voltage | 1.2 | V | |||
| 10.0 | Power-Good / Delay | ||||||
| 10.1 | PGpullup | Pullup for A and B to Sx2 | 50 | kΩ | |||
| 10.2 | PGth1 | Power-good threshold | FBx falling | –5% | –7% | –9% | |
| 10.3 | PGhys | Hysteresis | 2% | ||||
| 10.4 | PGdrop | Voltage drop | IPGA = 5 mA | 450 | mV | ||
| 10.5 | IPGA = 1 mA | 100 | mV | ||||
| 10.6 | PGleak | Leakage | VSx2 = VPGx = 13 V | 1 | µA | ||
| 10.7 | tdeglitch | Power-good deglitch time | 2 | 16 | µs | ||
| 10.8 | tdelay | Reset delay | External capacitor = 1 nF VBuckX < PGth1 |
1 | ms | ||
| 10.9 | tdelay_fix | Fixed reset delay | No external capacitor, pin open | 20 | 50 | µs | |
| 10.10 | IOH | Activate current source (current to charge external capacitor) | 30 | 40 | 50 | µA | |
| 10.11 | IIL | Activate current sink (current to discharge external capacitor) | 30 | 40 | 50 | µA | |
| 11.0 | Overtemperature Protection | ||||||
| 11.1 | Tshutdown | Junction temperature shutdown threshold | 150 | 165 | °C | ||
| 11.2 | Thys | Junction temperature hysteresis | 15 | °C | |||
Figure 1. Power Dissipation Derating Profile Based on High-K JEDEC PCB
| VIN = 12 V | VOUT = 5 V | fSW = 400 kHz |
| L = 4.7 µH | RSENSE = 10 mΩ |
| VIN = 12 V | VOUT = 5 V | fSW = 400 kHz |
| L = 4.7 µH | RSENSE = 10 mΩ |