SLVSAN6B February 2011 – September 2016
PRODUCTION DATA.
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| Voltage range(2) | VBAT and Fault | –0.3 | 24 | V |
| CIN and ISET | –0.3 | 3.6 | ||
| SW and VO | –0.3 | 40 | ||
| IFB1 to IFB6, EN and DCTRL | –0.3 | 20 | ||
| Continuous power dissipation | See Thermal Information | |||
| Operating junction temperature range | –40 | 150 | °C | |
| Storage temperature range | –65 | 150 | ||
| VALUE | UNIT | |||
|---|---|---|---|---|
| V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±3000 | V |
| Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±200 | |||
| Machine mode (MM) | 1000 | |||
| THERMAL METRIC(1) | TPS61181A | UNIT | |
|---|---|---|---|
| RTE (WQFN) | |||
| 16 PINS | |||
| RθJA | Junction-to-ambient thermal resistance | 43.1 | °C/W |
| RθJCtop | Junction-to-case (top) thermal resistance | 38.3 | °C/W |
| RθJB | Junction-to-board thermal resistance | 14.6 | °C/W |
| RψJT | Junction-to-top characterization parameter | 0.4 | °C/W |
| RψJB | Junction-to-board characterization parameter | 14.4 | °C/W |
| RθJCbot | Junction-to-case (bottom) thermal resistance | 3.6 | °C/W |
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |||
|---|---|---|---|---|---|---|---|---|
| SUPPLY CURRENT | ||||||||
| VBAT | Battery input voltage range | 4.5 | 24 | V | ||||
| Vcin | Cin pin output voltage | 2.7 | 3.15 | 3.6 | V | |||
| Iq_bat | Operating quiescent current into VBAT | Device enable, switching no load, VIN = 24 V |
3 | mA | ||||
| IQ_sw | Operating quiescent current into VO | VO = 35 V | 60 | μA | ||||
| ISD | Shutdown current | EN=GND | 2 | 18 | μA | |||
| Vbat_UVLO | VBAT undervoltage lockout threshold | VBAT rising | 4.45 | V | ||||
| VBAT falling | 3.9 | |||||||
| Vbat_hys | VBAT undervoltage lockout hysteresis | VBAT rising – VBAT falling | 220 | mV | ||||
| EN AND DCTRL | ||||||||
| VH | EN pin logic high voltage | 2 | V | |||||
| VL | EN pin logic low voltage | 0.8 | V | |||||
| VH | DCTRL pin logic high voltage | 2 | V | |||||
| VL | DCTRL pin logic low voltage | 0.8 | V | |||||
| RPD | Pulldown resistor on both pins | VEN, DCTRL = 2 V | 400 | 800 | 1600 | kΩ | ||
| CURRENT REGULATION | ||||||||
| VISET | ISET pin voltage | 1.204 | 1.229 | 1.253 | V | |||
| KISET | Current multiple Iout/ISET | ISET current = 20 μA | 970 | 1000 | 1030 | |||
| IFB | Current accuracy | ISET current = 20 µA | 19.4 | 20 | 20.6 | mA | ||
| Km | (Imax – Imin) / IAVG | ISET current = 20 μA | 1% | 2.5% | ||||
| Ileak | IFB pin leakage current | IFB voltage = 20 V on all pins | 3 | μA | ||||
| IIFB_MAX | Current sink max output current | IFB = 500 mV | 30 | mA | ||||
| BOOST OUTPUT REGULATION | ||||||||
| VIFB_L | VO dial up threshold | ISET current = 20 μA | 400 | mV | ||||
| VIFB_H | VO dial down threshold | ISET current = 20 μA | 700 | mV | ||||
| Vreg_L | Min VO regulation voltage | 16 | V | |||||
| Vo_step | VO stepping voltage | 100 | 150 | mV | ||||
| POWER SWITCH | ||||||||
| RPWM_SW | PWM FET on-resistance | 0.2 | 0.45 | Ω | ||||
| Rstart | Start up charging resistance | VO = 0 V | 100 | 300 | Ω | |||
| Vstart_r | Isolation FET start-up threshold | VIN – VO, VO ramp up | 1.2 | 2 | V | |||
| ILN_NFET | PWM FET leakage current | VSW = 35 V | 1 | μA | ||||
| OSCILLATOR | ||||||||
| fS | Oscillator frequency | 0.9 | 1 | 1.2 | MHz | |||
| Dmax | Maximum duty cycle | IFB = 0 V | 94% | |||||
| Dmin | Minimum duty cycle | 7% | ||||||
| OS, SC, OVP AND SS | ||||||||
| ILIM | N-channel MOSFET current limit | D = Dmax | 1.5 | 3 | A | |||
| Vovp | VO overvoltage threshold | Measured on the VO pin | 38 | 39 | 40 | V | ||
| Vovp_IFB | IFB overvoltage threshold | Measured on the IFBx pin | 15 | 17 | 20 | V | ||
| Vsc | Short-circuit detection threshold | VIN – VO, VO ramp down | 1.7 | 2.5 | V | |||
| Vsc_dly | Short-circuit detection delay during start up | 32 | ms | |||||
| FAULT OUTPUT | ||||||||
| Vfault_high | Fault high voltage | Measured as VBAT – VFault | 0.1 | V | ||||
| Vfault_low | Fault low voltage | Measured as VBAT – VFault, sink 0.1 mA VIN = 15 V |
6 | 8 | 10 | V | ||
| THERMAL SHUTDOWN | ||||||||
| Tshutdown | Thermal shutdown threshold | 160 | °C | |||||
| Thysteresis | Thermal shutdown threshold hysteresis | 15 | °C | |||||
| Description (Reference to application circuit in Figure 16) | Figure | |
|---|---|---|
| Dimming Linearity | Vbat = 10.8 V; VO=28.6 V, 9 LEDs; Iset= 20 μA; PWM Freq = 1 kHz | Figure 1 |
| Dimming Linearity | Vbat = 10.8 V; VO=28.6 V, 9 LEDs; Iset= 20 μA; PWM Freq = 200 Hz | Figure 2 |
| Output Ripple | VO = 28.6 V; Iset= 20 μA; PWM Freq = 200 Hz; Duty = 50% | Figure 3 |
| Switching Waveform | Vbat = 10.8 V; Iset= 20μA | Figure 4 |
| Output Ripple at PWM Dimming | Vbat = 10.8 V; Iset = 20 μA; PWM Freq = 200 Hz; Duty = 50%; CO = 4.7 μF | Figure 5 |
| Short Circuit Protection | Vbat = 10.8 V; Iset = 20 μA | Figure 6 |
| Open WLED Protection | Vbat = 10.8 V; Iset = 20 μA | Figure 7 |
| Startup Waveform | Vbat = 10.8 V; Iset = 20 μA | Figure 8 |
| DC Load Efficiency | Vbat = 5 V, 10.8 V, 19 V; VO = 28.6 V, 9 LEDs; L = 10 µH | Figure 10 |
| DC Load Efficiency | Vbat = 5V, 10.8 V, 19 V; VO = 31.7 V, 10 LEDs; L =10 µH | Figure 11 |
| PWM Dimming Efficiency | Vbat = 5V, 10.8 V and 19 V; VO = 25.5 V, 8 LEDs; PWM Freq = 1 kHz | Figure 12 |
| PWM Dimming Efficiency | Vbat = 5V, 10.8 V and 19 V; VO = 28.6 V, 9 LEDs; PWM Freq = 1 kHz | Figure 13 |
| PWM Dimming Efficiency | Vbat = 5V, 10.8 V and 19 V; VO = 31.7 V, 10 LEDs; PWM Freq = 1 kHz | Figure 14 |
| PWM Dimming Efficiency | Vbat = 5V, 10.8 V and 19 V; VO=34.8 V, 11 LEDs; PWM Freq = 1 kHz | Figure 15 |
| 1 kHz |
| COUT = 4.7 μF |
| COUT = 4.7 μF |
| 200 Hz |