SLVSA85E June 2010 – December 2016
PRODUCTION DATA.
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
1 | VDDIO | A | Internal pre-regulator. Connect a 1-µF ceramic capacitor to VDDIO. |
2 | EN | I | Enable |
3 | FSLCT | I | Switching frequency selection pin. Use a resistor to set the frequency between 300 kHz to 1 MHz. |
4 | ISET | I | Full-scale LED current set pin. Connecting a resistor to the pin programs the current level. |
5 | FPO | O | Fault protection output to indicate fault conditions including OVP, OC, and OT. |
6, 7, 8, 10,11,12 |
IFB1 to IFB6 | A | Regulated current sink input pins |
9, | GND | G | Analog ground |
13 | RFPWM / MODE | I | Dimming frequency program pin with an external resistor / mode selection, see(1) |
14 | OVC | A | Overvoltage clamp pin / voltage feedback, see(1) |
15 | PGND | G | Power ground |
16 | SW | A | Drain connection of the internal power FET |
17 | NC | — | No connection |
18 | FAULT | O | Fault pin to drive external ISO FET |
19 | VIN | A | Supply input pin |
20 | PWM | I | PWM signal input pin |
— | Thermal Pad | — | Connect to GND plane for better thermal performance. |
A: Analog; G: Ground; I: Input: O: Output; P: Power |