SLVS932F May   2009  – November 2014 TPS54325

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
  4. Simplified Schematic
  5. Revision History
  6. Pin Configuration and Functions
  7. Specifications
    1. 7.1 Absolute Maximum Ratings
    2. 7.2 Handling Ratings
    3. 7.3 Thermal Information
    4. 7.4 Recommended Operating Conditions
    5. 7.5 Electrical Characteristics
    6. 7.6 Typical Characteristics
  8. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 Soft Start and Pre-Biased Soft Start
      2. 8.3.2 Power Good
      3. 8.3.3 Output Discharge Control
      4. 8.3.4 Current Protection
      5. 8.3.5 Overvoltage and Undervoltage Protection
      6. 8.3.6 UVLO Protection
      7. 8.3.7 Thermal Shutdown
    4. 8.4 Device Functional Modes
      1. 8.4.1 PWM Operation
      2. 8.4.2 PWM Frequency and Adaptive On-Time Control
      3. 8.4.3 Operation with VIN < 4.5 V
      4. 8.4.4 Operation With EN Control
  9. Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
        1. 9.2.2.1 Output Voltage Resistors Selection
        2. 9.2.2.2 Output Filter Selection
        3. 9.2.2.3 Input Capacitor Selection
        4. 9.2.2.4 Bootstrap Capacitor Selection
      3. 9.2.3 Application Curves
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
    3. 11.3 Thermal Considerations
  12. 12Device and Documentation Support
    1. 12.1 Device Support
      1. 12.1.1 Third-Party Products Disclaimer
      2. 12.1.2 Development Support
    2. 12.2 Documentation Support
      1. 12.2.1 Related Documentation
    3. 12.3 Trademarks
    4. 12.4 Electrostatic Discharge Caution
    5. 12.5 Glossary
  13. 13Mechanical, Packaging, and Orderable Information

11 Layout

11.1 Layout Guidelines

  1. Keep the input switching current loop as small as possible.
  2. Keep the SW node as physically small and short as possible to minimize parasitic capacitance and inductance and to minimize radiated emissions. Kelvin connections should be brought from the output to the feedback pin of the device.
  3. Keep analog and non-switching components away from switching components.
  4. Make a single point connection from the signal ground to power ground.
  5. Do not allow switching current to flow under the device.
  6. Keep the pattern lines for VIN and PGND broad.
  7. Exposed pad of device must be connected to PGND with solder.
  8. VREG5 capacitor should be placed near the device, and connected PGND.
  9. Output capacitor should be connected to a broad pattern of the PGND.
  10. Voltage feedback loop should be as short as possible, and preferably with ground shield.
  11. Lower resistor of the voltage divider which is connected to the VFB pin should be tied to SGND.
  12. Providing sufficient via is preferable for VIN, SW and PGND connection.
  13. PCB pattern for VIN, SW, and PGND should be as broad as possible.
  14. If VIN and VCC is shorted, VIN and VCC patterns need to be connected with broad pattern lines.
  15. VIN Capacitor should be placed as near as possible to the device.

11.2 Layout Example

layout_lvs932.gifFigure 13. PCB Layout

11.3 Thermal Considerations

This PowerPAD™ package incorporates an exposed thermal pad that is designed to be connected to an external heatsink. The thermal pad must be soldered directly to the printed board (PCB). After soldering, the PCB can be used as a heatsink. In addition, through the use of thermal vias, the thermal pad can be attached directly to the appropriate copper plane shown in the electrical schematic for the device, or alternatively, can be attached to a special heatsink structure designed into the PCB. This design optimizes the heat transfer from the integrated circuit (IC).

For additional information on the PowerPAD™ package and how to use the advantage of its heat dissipating abilities, refer to:

  • PowerPAD™ Made Easy (SLMA004).
  • PowerPAD™ Thermally Enhanced Package, (SLMA002).

The exposed thermal pad dimensions for this package are shown in Figure 14

thermalpad_lvs932.gifFigure 14. Thermal Pad Dimensions