SLVS840D November 2015 – August 2016
PRODUCTION DATA.
| C | GND | ON |
| B | VOUT | VIN |
| A | VOUT | VIN |
| 1 | 2 |
| PIN | TYPE | DESCRIPTION | |
|---|---|---|---|
| NAME | NO. | ||
| GND | C1 | GND | Ground |
| ON | C2 | I | Switch control input. Active high. Do not leave floating. |
| VIN | A2 | I | Switch input; bypass this input with a ceramic capacitor to ground. See the Application Information section for more detail. |
| B2 | |||
| VOUT | A1 | O | Switch output |
| B1 | |||