SLVS749C November   2008  – January 2015 TPS22921 , TPS22922

UNLESS OTHERWISE NOTED, this document contains PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
  4. Typical Application
  5. Revision History
  6. Device Comparison Table
  7. Pin Configuration and Functions
  8. Specifications
    1. 8.1  Absolute Maximum Ratings
    2. 8.2  ESD Ratings
    3. 8.3  Recommended Operating Conditions
    4. 8.4  Thermal Information
    5. 8.5  Electrical Characteristics
    6. 8.6  Switching Characteristics: VIN = 0.9 V
    7. 8.7  Switching Characteristics: VIN = 1 V
    8. 8.8  Switching Characteristics: VIN = 1.1 V
    9. 8.9  Switching Characteristics: VIN = 1.2 V
    10. 8.10 Switching Characteristics: VIN = 1.8 V
    11. 8.11 Switching Characteristics: VIN = 2.5 V
    12. 8.12 Switching Characteristics: VIN = 3 V
    13. 8.13 Switching Characteristics: VIN = 3.6 V
    14. 8.14 Typical Characteristics
      1. 8.14.1 Typical DC Characteristics
      2. 8.14.2 Typical AC Characteristics (TPS22921)
      3. 8.14.3 Typical AC Characteristics (TPS22922)
      4. 8.14.4 Typical AC Characteristics (TPS22922B)
      5. 8.14.5 Typical AC Characteristics (TPS22921 and TPS22922)
      6. 8.14.6 Typical AC Characteristics (TPS22921)
      7. 8.14.7 Typical AC Characteristics (TPS22922)
      8. 8.14.8 Typical AC Characteristics (TPS22922B)
  9. Parameter Measurement Information
  10. 10Detailed Description
    1. 10.1 Overview
    2. 10.2 Functional Block Diagram
    3. 10.3 Feature Description
      1. 10.3.1 ON/OFF Control
      2. 10.3.2 Quick Output Discharge
    4. 10.4 Device Functional Modes
  11. 11Application and Implementation
    1. 11.1 Application Information
      1. 11.1.1 Input Capacitor (Optional)
      2. 11.1.2 Output Capacitor (Optional)
    2. 11.2 Typical Application
      1. 11.2.1 Design Requirements
      2. 11.2.2 Detailed Design Procedure
        1. 11.2.2.1 Managing Inrush Current
        2. 11.2.2.2 VIN to VOUT Voltage Drop
      3. 11.2.3 Application Curve
  12. 12Power Supply Recommendations
  13. 13Layout
    1. 13.1 Layout Guidelines
    2. 13.2 Layout Example
  14. 14Device and Documentation Support
    1. 14.1 Related Links
    2. 14.2 Trademarks
    3. 14.3 Electrostatic Discharge Caution
    4. 14.4 Glossary
  15. 15Mechanical, Packaging, and Orderable Information

10 Detailed Description

10.1 Overview

The TPS2292x is a single-channel, 2-A load switch in a small, space-saving CSP-6 package. These devices implement a P-channel MOSFET to provide a low ON-resistance for a low voltage drop across the device. A controlled rise time is used in applications to limit the inrush current.

10.2 Functional Block Diagram

fbd_lvs749.gif

10.3 Feature Description

10.3.1 ON/OFF Control

The ON pin controls the state of the switch. Activating ON continuously holds the switch in the on state. ON is active high and has a low threshold making it capable of interfacing with low-voltage signals. The ON pin is compatible with standard GPIO logic threshold, and it can be used with any microcontroller with 1.2-V, 1.8-V, 2.5-V or 3.3-V GPIOs.

10.3.2 Quick Output Discharge

The TPS22922 and TPS22922B includes the Quick Output Discharge (QOD) feature. When the switch is disabled, a discharge resistance with a typical value of 65 Ω is connected between the output and ground. This resistance pulls down the output and prevents it from floating when the device is disabled.

10.4 Device Functional Modes

Table 1 lists the VOUT pin connections to for a particular device as determined by the ON pin.

Table 1. VOUT Function Table

ON TPS22921 TPS22922/2B
L Open GND
H VIN VIN