SLVS510E July 2006 – March 2015
PRODUCTION DATA.
| PIN | I/O | DESCRIPTION | |
|---|---|---|---|
| NAME | NO. | ||
| EN | 3 | I | Enable input (1/VBAT enabled, 0/GND disabled) |
| FB | 4 | I | Voltage feedback for programming the output voltage |
| GND | 2 | — | IC ground connection for logic and power |
| SW | 1 | I | Boost and rectifying switch input |
| VBAT | 6 | I | Supply voltage |
| VOUT | 5 | O | Boost converter output |