SLVK292 February   2026 TPS7H5021-SEP

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Space Enhanced Plastic Production Flow
    1. 1.1 Device Introduction
    2. 1.2 TPS7H5021-SEP Space Enhanced Plastic Production Flow
  5. 2Device Qualification
  6. 3Outgas Test Report

Device Introduction

TPS7H5021-SEP is a radiation hardened device in a plastic package which allows this device to be used in space applications. The device was verified immune to 43MeV·cm2/mg at 125°C for single event latch-up (SEL). Each fabrication lot was tested according to MIL-STD-883 for Radiation Lot Acceptance Tested (RLAT) up to 50krad(Si) and each assembly and test lot follows the process flow. TPS7H5021-SEP is qualified with Space EP requirements. See Section 2 for further details.