SLVK225A August   2025  – February 2026 TPS7H5020-SEP , TPS7H5021-SEP

 

  1.   1
  2.   2
  3.   Trademarks
  4. 1 Introduction
  5. 2 Single-Event Effects (SEE)
  6. 3 Device and Test Board Information
  7. 4 Irradiation Facility and Setup
  8. 5 LETEFF and Range Calculation
  9. 6 Test Setup and Procedures
  10. 7 Destructive Single-Event Effects (DSEE)
    1. 7.1 Single-Event Latch-up (SEL) Results
    2. 7.2 Single-Event Burnout (SEB) and Single-Event Gate Rupture (SEGR) Results
  11. 8 Single-Event Transients (SET)
  12. 9 Event Rate Calculations
  13. 10Summary
  14.   A References
  15.   B Revision History

Single-Event Burnout (SEB) and Single-Event Gate Rupture (SEGR) Results

During the SEB/SEGR characterization, the device was tested at room temperature of approximately 25°C. The device was tested under both the enabled and disabled mode. For the SEB-OFF mode the device was disabled using the EN-pin by forcing 0V (using CH # 1 of a E36311A Keysight PS). During the SEB/SEGR testing with the device enabled/disabled, not a single input current event was observed.

The species used for the SEB testing was 109Ag (TAMU) at 15MeV/nucleon and 109Ag (KSEE) at 19.5 MeV/nucleon. For both ions an angle of 0° was used to achieve a LETEFF of ≈ 48MeV·cm2/mg (for more details refer to Table 5-1). The kinetic energy in the vacuum for 109Ag (TAMU) is 1.635GeV and 109Ag (KSEE) is 2.125GeV. Flux of ≈ 8.83 × 104 to 1.26 × 105 ions/(cm2×s) and a fluence of ≈107 ions/cm2 per run was used. Run duration to achieve this fluence was ≈2 minutes. The 8 devices (same as used in SEL testing) were powered up and exposed to the heavy-ions using the maximum recommended bias conditions. No SEB/SEGR current events were observed during the 16 runs, indicating that the TPS7H502x-SEP is SEB/SEGR-free up to LETEFF = 48MeV·cm2/mg and across the full electrical specifications. Table 8-4 shows the SEB/SEGR test conditions and results.

Table 7-2 Summary of TPS7H502x-SEP SEB/SEGR Test Condition and Results
RUN #UNIT #

Facility

Device Type

Mode

IONLETEFF (MeV·cm2/mg)FLUX (ions/(cm2×s))FLUENCE (ions/cm2)ENABLED STATUS

VIN (V)

PVIN (V)

VLDO (V)

SEB EVENT?

7

1

TAMU

TPS7H5020-SEP

Silicon

109Ag

47.7

9.67 x 104

9.99 x 106

EN

14

14

5.5

No

8

1

TAMUTPS7H5020-SEP

Silicon

109Ag

47.7

9.77 x 104

9.99 x 106DIS

14

14

5.5

No

9

2

TAMUTPS7H5020-SEP

Silicon

109Ag

47.7

1.00 x 105

1.00 x 107

EN

14

14

5.5

No

10

2

TAMUTPS7H5020-SEP

Silicon

109Ag

47.7

1.12 x 105

1.00 x 107

DIS

14

14

5.5

No

11

3

TAMUTPS7H5020-SEP

GaN

109Ag

47.7

1.13 x 105

1.00 x 107

EN

14

5.5

5.5

No

12

3

TAMUTPS7H5020-SEP

GaN

109Ag

47.7

1.18 x 105

1.00 x 107

DIS

14

5.5

5.5

No

13

4

TAMUTPS7H5020-SEP

GaN

109Ag

47.7

1.18 x 105

1.00 x 107

EN

14

5.5

5.5

No

14

4

TAMUTPS7H5020-SEP

GaN

109Ag

47.7

1.26 x 105

1.00 x 107

DIS

14

5.5

5.5

No

15

5

KSEE

TPS7H5020-SEP

Silicon

109Ag

49.1

1.02 x 1051.00 x 107EN14

14

5.5No

16

5

KSEE

TPS7H5020-SEP

Silicon

109Ag49.1

9.54 x 104

1.00 x 107DIS14

14

5.5No

17

6

KSEE

TPS7H5020-SEP

GaN

109Ag49.1

1.15 x 105

1.00 x 107EN14

5.5

5.5No

18

6

KSEE

TPS7H5020-SEP

GaN

109Ag49.1

1.18 x 105

1.00 x 107DIS14

5.5

5.5No

27

7

KSEETPS7H5021-SEPSilicon109Ag49.11.05 x 1051.00 x 107EN14145.5No

28

7

KSEETPS7H5021-SEPSilicon109Ag49.18.99 x 1041.00 x 107DIS14145.5No

29

8

KSEETPS7H5021-SEPGaN109Ag49.19.44 x 1041.00 x 107EN145.55.5No

30

8

KSEETPS7H5021-SEPGaN109Ag49.18.83 x 1041.00 x 107DIS145.55.5No

Using the MFTF method described in Single-Event Effects (SEE) Confidence Interval Calculations application report, the upper-bound cross-section (using a 95% confidence level) is calculated as:

σSEB ≤ 2.31x 10-8 cm2/device for LETEFF = 75 MeV·cm2/mg and T = 25°C.

 SEB On Run #7 TPS7H5020-SEP Silicon ModeFigure 7-3 SEB On Run #7 TPS7H5020-SEP Silicon Mode
 SEB Off Run #8 TPS7H5020-SEP Silicon ModeFigure 7-4 SEB Off Run #8 TPS7H5020-SEP Silicon Mode
 SEB On Run #15 TPS7H5020-SEP GaN ModeFigure 7-5 SEB On Run #15 TPS7H5020-SEP GaN Mode
 SEB Off Run #16 TPS7H5020-SEP GaN ModeFigure 7-6 SEB Off Run #16 TPS7H5020-SEP GaN Mode