SLVK162 December 2023 TPS7H6003-SP
PRODUCTION DATA
Table 1-1 lists the device information and test conditions used in the NDD characterization.
NDD Exposure Details | |
---|---|
TI Device | TPS7H6003-SP |
TI Part Name | 5962R2220101VXC |
Device Function | Half Bridge Gate Driver |
Package | 48-pin CFP (HBX) |
Technology | LBC7 |
Lot Number and Date Code | 3008205 / 2324A |
Sample Quantity | 9 + 1 control unit |
Exposure Facility | Fast Neutron Irradiation (FNI) Facility of University of Massachusetts Lowell Research Reactor (UMLRR) |
Neutron Fluence (1-MeV equivalent) Level | 1 × 1012, 5 × 1012, 1 × 1013 n/cm2 |
Irradiation Temperature | 25°C |