SLVK160 September 2023 TPS7H2211-SEP
PRODUCTION DATA
TPS7H2211-SEP is a radiation hardened device in a plastic package which allows this device to be used in space application. The device was verified immune to 43 MeV·cm2/mg at 125°C for single event latch-up (SEL). Each fabrication lot was tested according to MIL-STD-883 for Radiation Lot Acceptance Tested (RLAT) up to 50 krad(Si) and each assembly and test lot follows the process flow shown in Figure 2-1 (plastic flow, TPS7H2211MDAPTSEP). To maintain the quality of TPS7H2211-SEP, the device is qualified with Space EP requirements. See Section 3 for further details.