SLVK155 September   2023 TPS7H2201-SEP

PRODUCTION DATA  

  1.   1
  2.   TPS7H2201-SEP Neutron Displacement Damage (NDD) Characterization
  3.   Trademarks
  4. 1Overview
  5. 2Test Procedures
  6. 3Facility
  7. 4Results
    1. 4.1 Data Sheet Electrical Parameters and Associated Tests
  8.   A Appendix: NDD Report Data

Data Sheet Electrical Parameters and Associated Tests

PARAMETERTEST CONDITIONSMINTYPMAXUNITSPECIDTest Number
POWER SUPPLIES AND CURRENTS
VINHUVLO1.32VVIN_UVLO_Rising5.0
VINLUVLO1.23VVIN_UVLO_Falling5.1
HYSTVIN-UVLO92mVVIN_Hysteresis5.2
IQIOUT = 0 mA, VIN = EN = 5 V, CS resistor of 20 kΩ to GND, IOUT = 0 mA, VIN = EN = 5 V, CS resistor of 20 kΩ to GND2.46.5mAIQ_VIN_5V3.6
IFEN = VOUT = GND, measured VOUT current, 1.5 V ≤ VIN ≤ 7 V250µA
IFEN = VOUT = GND, measured VOUT current, VIN =1.5 V3.27µAFORWARD_LEAKAGE4.1, 4.3, 4.5, 4.7, 4.9
IFEN = VOUT = GND, measured VOUT current, VIN = 1.8 V3.35µAFORWARD_LEAKAGE_VIN_1p5V4.1
IFEN = VOUT = GND, measured VOUT current, VIN= 3.3 V3.62µAFORWARD_LEAKAGE_VIN_3p3V4.5
IFEN = VOUT = GND, measured VOUT current, VIN = 5 V4.11µA
IFEN = VOUT = GND, measured VOUT current, VIN = 7 V6.82µAFORWARD_LEAKAGE_VIN_5V4.5
ISD VINEN = GND, IOUT = 0 mA, measured VIN current, VIN = 5 V0.43mAISD_VIN_5V4.6
ISD VINEN = GND, IOUT = 0 mA, measured VIN current, VIN = 3.3 V0.33mAISD_VIN_3p3V4.4
ISD VINEN = GND, IOUT = 0 mA, measured VIN current, VIN = 1.8 V0.23mAISD_VIN_1p8V4.2
ISD VINEN = GND, IOUT = 0 mA, measured VIN current, VIN = 1.8, 3.3, and 5 V3.1mAISD_VIN_1p8V4.2
VRCP_ENTER (3)EN = 7 V, VIN = 1.5 VTBDmVVRCP_ENTER_VIN_1p5V
VRCP_ENTER (3)EN = 7 V, VIN = 7 VTBDmVVRCP_ENTER_VIN_7V
VRCP_EXIT (3)EN = 7 V, VIN = 1.5 VTBDmVVRCP_EXIT_VIN_1p5V
VRCP_EXIT (3)EN = 7 V, VIN = 7 VTBDmVVRCP_EXIT_VIN_7V
tRCP (3)EN = 7 V, VIN = 1.5 VTBDµstRCP_VIN_1p5V
tRCP (3)EN = 7 V, VIN = 7 VTBDµstRCP_VIN_7V
IRCPEN = 0 V, VIN = 0 to 7 V, VOUT = 0 to 7 V for VOUT > VIN, EN = 0 V, VIN = 0 to 7 V, VOUT = 0 to 7 V for VOUT > VIN0.452.5mAIRCP_EN_0V3.1, 3.3, 3.5, 3.9
IRCPEN = 7 V, VIN = 0 V, VOUT = 0 to 7 V, EN = 7 V, VIN = 0 V, VOUT = 0 to 7 V0.452.5mAIRCP_EN_7V3.10, 22.16, 3.11, 22.18
SOFT START
ISS1 V on SS pin, 1 V on SS pin6583µASS_I_Charge6.3, 6.7, 6.11, 6.15, 6.19
SRSSSS pin floating, COUT = 10 µF, SS pin floating, COUT = 10 µF295mV/µsSS_Slew_Rate
ENABLE AND UNDERVOLTAGE LOCKOUT (EN/UVLO) INPUT
VIHEN0.560.610.65VEN_VTH_RISING6.0, 6.4, 6.8, 6.12, 6.16
VILEN0.470.510.55VEN_VTH_FALLING6.1, 6.5, 6.9, 6.13, 6.17
HYSTEN93124mVEN_HYST6.2, 6.6, 6.10, 6.14, 6.18
tLOWRTIMER = GND, IL = 1 A, IVOUT = 2 A20µsEN_LOW_TIME
VINEN75%VIN_EN_PERCENTAGE
IENEN = VIN = 5 V, EN = VIN = 5 V12nAIEN_VIN_5V
OVERVOLTAGE PROTECTION (OVP)
VOVPR0.520.570.63VOVP_VTH_Rising7.0, 7.3, 7.6, 7.9, 7.12
VOVPF0.50.550.59VOVP_VTH_Falling7.1, 7.4, 7.7, 7.10, 7.13
HYSTOVP1.6 V < VIN < 7 V, 1.6 V < VIN < 7 V2055mVOVP_HYST7.2, 7.5, 7.8, 7.11, 7.14
IOVP15nAOVP_ILEAK7.15, 7.16, 7.17, 7.18, 7.19
CURRENT LIMIT AND CURRENT SENSE
tCSENCSS = 120 nF, CSS = 120 nF5msCS_EN_TIME13.0, 13.1
Minimum VOUT current for valid CS output750mAMIN_VOUT_CURR_CS
VOUT current change to CS change delay time0.5-A rising step, 100 mA/µs, 1.5 V ≤ VIN ≤ 7 V, 0.5-A rising step, 100 mA/µs, 1.5 V ≤ VIN ≤ 7 V1674µsIOUT_CS_DELAY_RISING40.1, 40.3, 40.5, 40.7, 40.9
VOUT current change to CS change delay time0.5-A falling step, 100 mA/µs, 1.5 V ≤ VIN ≤ 7 V, 0.5-A falling step, 100 mA/µs, 1.5 V ≤ VIN ≤ 7 V1673µsIOUT_CS_DELAY_FALLING40.0, 40.2, 40.4, 40.6, 40.8
CS pin accuracy0.75 A ≤ IVOUT ≤ 7.5 A, 0.75 A ≤ IVOUT ≤ 7.5 A–10%10%CS_ACCURACY9.9, 9.19
CS pin voltage0.75 A ≤ IVOUT ≤ 7.5 A, no OCP, 0.75 A ≤ IVOUT ≤ 7.5 A, no OCPVIN – 0.4VCS_VOLTAGE
Current limit setting, IILIVOUT ≤ 1 A, IVOUT ≤ 1 AIVOUT + 0.5ACURR_LIMIT_SET_LESS_1A
Current limit setting, IIL1 A < IVOUT ≤ 3 A, 1 A < IVOUT ≤ 3 AIVOUT + 1ACURR_LIMIT_SET_GREATER_1A
Current limit setting, IILIVOUT > 3 A, IVOUT > 3 AIVOUT + 1.5ACURR_LIMIT_SET_GREATER_3A
Programmable current limit accuracy1.5 V ≤ VIN ≤ 7 V, 1.5 V ≤ VIN ≤ 7 V–20%20%Current_Limit_Accuracy30.3, 30.7, 30.11, 30.15, 30.19, 30.23, 30.27, 30.31, 30.35, 30.39, 30.43, 30.47, 30.51, 30.55, 30.59
Fast trip off current limitVIN = 5 V, 10-mΩ short in 10 µs, VIN = 5 V, 10-mΩ short in 10 µs22AFTO_Current_Limit
Fast trip off off-timeVIN = 5 V, CSS = 2.7 nF, VIN = 5 V, CSS = 2.7 nF61158µsFTO_OFF_TIME
Internal current limit timer (fast trip off current limit)VIN = 5 V, IVOUT = 3 A, IL = 6 A, ILTIMER = VIN, 10-mΩ short in 10 µs, VIN = 5 V, IVOUT = 3 A, IL = 6 A, ILTIMER = VIN, 10-mΩ short in 10 µs1535µsCurrent_Limit_Timer
TIMERS
IILTIMER0.711.38µAILTIMER_CHARGE_CURR12.0, 12.2
PDILTIMER40 mV on ILTIMER pin, 40 mV on ILTIMER pin38153ΩILTIMER_PDR35.0, 35.2, 35.4, 35.6, 35.8
IRTIMER0.711.38µARTIMER_CHARGE_CURR12.1, 12.3
PDRTIMER40 mV on RTIMER pin, 40 mV on RTIMER pin38153ΩRTIMER_PDR35.1, 35.3, 35.5, 35.7, 35.9
THERMAL SHUTDOWN
Thermal shutdownVIN = 5 V, VIN = 5 V175°CThermal_SHDN
Thermal shutdown hysteresisVIN = 5 V, VIN = 5 V20°CThermal_SHDN_Hyst
RESISTANCE CHARACTERISTICS
RONVIN = 7 V, IIL = 7.5 A, –55°C

15.9

17

mΩ

RON_VIN_7V_N55_Plastic

RONVIN = 7 V, IIL = 7.5 A, –40°C

16.9

mΩ

RON_VIN_7V_N40_Plastic

RONVIN = 7 V, IIL = 7.5 A, 25°C

19.9

21

mΩ

RON_VIN_7V_25_Plastic

8.4

RONVIN = 7 V, IIL = 7.5 A, 85°C

22.9

mΩ

RON_VIN_7V_85_Plastic

RONVIN = 7 V, IIL = 7.5 A, 125°C

25

27

mΩ

RON_VIN_7V_125_Plastic

RONVIN = 5 V, IIL = 7.5 A, –55°C

17

18

mΩ

RON_VIN_5V_N55_Plastic

RONVIN = 5 V, IIL = 7.5 A, –40°C

18

mΩ

RON_VIN_5V_N40_Plastic

RONVIN = 5 V, IIL = 7.5 A, 25°C

21.4

23

mΩ

RON_VIN_5V_25_Plastic

8.3

RONVIN = 5 V, IIL = 7.5 A, 85°C

24.8

mΩ

RON_VIN_5V_85_Plastic

RONVIN = 5 V, IIL = 7.5 A, 125°C

27

29

mΩ

RON_VIN_5V_125_Plastic

RONVIN = 3.3 V, IIL = 7.5 A, –55°C

19.2

21

mΩ

RON_VIN_3P3V_N55_Plastic

RONVIN = 3.3 V, IIL = 7.5 A, –40°C

20.4

mΩ

RON_VIN_3P3V_N40_Plastic

RONVIN = 3.3 V, IIL = 7.5 A, 25°C

24.5

26

mΩ

RON_VIN_3P3V_25_Plastic

8.2

RONVIN = 3.3 V, IIL = 7.5 A, 85°C

28.5

mΩ

RON_VIN_3P3V_85_Plastic

RONVIN = 3.3 V, IIL = 7.5 A, 125°C

31.2

33

mΩ

RON_VIN_3P3V_125_Plastic

RONVIN = 1.8 V, IIL = 7.5 A, –55°C

27.1

29

mΩ

RON_VIN_1P8V_N55_Plastic

RONVIN = 1.8 V, IIL = 7.5 A, –40°C

28.7

mΩ

RON_VIN_1P8V_N40_Plastic

RONVIN = 1.8 V, IIL = 7.5 A, 25°C

34.9

37

mΩ

RON_VIN_1P8V_25_Plastic

8.1

RONVIN = 1.8 V, IIL = 7.5 A, 85°C

41

62mΩ

RON_VIN_1P8V_85_Plastic

RONVIN = 1.8 V, IIL = 7.5 A, 125°C

44.9

48

mΩ

RON_VIN_1P8V_125_Plastic

RONVIN = 1.5 V, IIL = 7.5 A, –55°C

33

36

mΩ

RON_VIN_1P5V_N55_Plastic

RONVIN = 1.5 V, IIL = 7.5 A, –40°C

35

mΩ

RON_VIN_1P5V_N40_Plastic

RONVIN = 1.5 V, IIL = 7.5 A, 25°C

47.2

46

mΩ

RON_VIN_1P5V_25_Plastic

8.0

RONVIN = 1.5 V, IIL = 7.5 A, 85°C

46.2

mΩ

RON_VIN_1P5V_85_Plastic

RONVIN = 1.5 V, IIL = 7.5 A, 125°C

55

59

mΩ

RON_VIN_1P5V_125_Plastic