SLVK147A August   2023  – September 2023 TPS7H2201-SEP

PRODUCTION DATA  

  1.   1
  2.   Trademarks
  3. 1Device Information
    1. 1.1 Product Description
    2. 1.2 Device Details
  4. 2Total Dose Test Setup
    1. 2.1 Test Overview
    2. 2.2 Test Description and Facilities
    3. 2.3 Test Setup Details
      1. 2.3.1 Unbiased
      2. 2.3.2 Biased
    4. 2.4 Test Configuration and Condition
  5. 3TID Characterization Test Results
    1. 3.1 TID Characterization Summary Results
    2. 3.2 TPS7H2201-SEP Specification Compliance Matrix
  6. 4Applicable and Reference Documents
    1. 4.1 Applicable Documents
    2. 4.2 Reference Documents
  7. 5Revision History
  8.   A Appendix: HDR TID Report Data

TID Characterization Summary Results

The parametric data for the TPS7H2201-SEP passes up to 50-krad(Si) HDR TID irradiation. The drifts of the electrical parameters through HDR were within the data sheet limits.

Overall, the TPS7H2201-SEP showed a strong degree of hardness to HDR TID irradiation up to 50 krad(Si) for both biased and unbiased exposure conditions. The measurements taken post-irradiation for each sample set showed a marginal shift for most parameters at each dose level for both biased and unbiased. The parameters that did show a greater degree of change between pre- and post-irradiation were still within the electrical performance characteristics specified in the data sheet electrical parameters. See Section 3.2 for parameters and associated tests.

See Appendix A for HDR report up to 50 krad(Si).