SLVK120A may 2023 – may 2023 TPS7H1111-SP
PRODUCTION DATA
The TPS7H1111-SP was electrically pre and post-tested using the production automated test equipment program.
General test procedures adhered to MIL-STD-883, Method 1017 for Neutron Irradiation of TPS7H1111-SP. Neutron irradiation conditions are listed in Table 2-1.
| GROUP | SAMPLE QTY | NEUTRON FLUENCE (n/cm2) | BIAS |
|---|---|---|---|
| A | 3 | 1.0 × 1012 | Unbiased |
| B | 3 | 5.0 × 1012 | Unbiased |
| C | 3 | 1.0 × 1013 | Unbiased |
Figure 2-1 TPS7H1111-SP Device (Front)
Figure 2-2 TPS7H1111-SP Device (Back)