SLVK056 December 2020 LM158QML-SP
At 1.0 × 1012, some parametric measurements failed to remain within the range specified in the data sheet. All parametric measurements remained well within the LM158QML-SP Class V, radiation lower power operational amplifier limits for 1.0 × 1011 n/cm2 levels. The full parameter list and graphs are found in Section A.
Table 4-1 lists the LM158QML-SP specification compliance matrix.
| PARAMETER | TEST CONDITION | MIN | MAX | UNIT | TEST NUMBER |
|---|---|---|---|---|---|
| REFERENCE | |||||
Input Offset Voltage | VIO; VCM = 0 V; V0 = 1.4 V | –4 | 4 | mV | 1001,2001 |
Input Offset Voltage | VIO; VCM = 28.5 V, VO = 1.4 V | –4 | 4 | mV | 1002,2002 |
| Input Offset Voltage | VIO; +VCC = 5 V , VCM = 0 V, VO = 1.4 V | –4 | 4 | mV | 1003,2003 |
| Input Offset Current | IIO; VO = 1.4 V, +VCC = 5 V | –10 | 10 | nA | 1004,2004 |
Positive Input Bias Current | +IIB; VO = 1.4 V, +VCC = 5 V | –60 | –1 | nA | 1005,2005 |
Negative Input Bias Current | -IIB; VO = 1.4 V, +VCC = 5 V | –60 | –1 | nA | 1006,2006 |
Power Supply Rejection Ratio | +PSRR; +VCC = 5 V TO 30 V, VO = 1.4 V | 65 | dB | 1007,2007 | |
Common Mode Rejection Ratio | CMRR; VCM = 28.5 V, VO = 1.4 V | 70 | dB | 1008,2008 | |
O/P Short Circuit Current | +IOS, VOUT = 0 V, +VCC = 5 V | –60 | mA | 1009,2009 | |
O/P Sink Current | ISINK; +VCC = 15 V, VIN = 65 MV, VO = 200 MV | 12 | uA | 1010,2010 | |
O/P Sink Current | SINK CURR, +VCC = 15 V, VIN = 65 MV, VO = 2 V | 10 | mA | 1011,2011 | |
O/P Source Current | ISOURCE, +VCC = 15 V, VIN = 65 MV, VO = 2 V | –20 | mA | 1012,2012 | |
Supply Current | ICC, VO = 1.4 V, RL= 100 K | 3 | mA | 1013,2013 | |
Supply Current | ICC, +VCC = 5 V, RL = 100 K, VO = 1.4 V | 1.5 | mA | 1014,2014 | |
Large Signal Gain | +AVS, RL= 2 K, VO = 1 V TO 11 V | 50 | V/mV | 1015,2015 | |
Output Voltage Low | VOL; ISINK = 1 UA | 40 | mV | 1016,2016 | |
I/P Voltage Differential | VDIFF; VIN = 32 V | –5 | 5 | uA | 1017,2017 |
I/P Voltage Differential | VDIFF; VIN = –32 V | –5 | 5 | uA | 1018,2018 |
Output Voltage Low | VOL; RL=10K | 40 | mV | 1019,2019 | |
| Output Voltage Low | VOL; +VCC = 5 V, RL = 10 K | 40 | mV | 1020,2020 | |
| Output Voltage High | VOH; RL = 2 K | 26 | V | 1021,2021 | |
| Output Voltage High | VOH; RL = 10 K | 27 | V | 1022,2022 | |