SLVAFG5 November   2022 TPS929240-Q1

 

  1.   Abstract
  2.   Trademarks
  3. 1Introduction
    1. 1.1 Device Overview
    2. 1.2 BCI Test Method
  4. 2PCB Design Recommendation
    1. 2.1 Schematic Design
    2. 2.2 Layout Design
  5. 3BCI Test
    1. 3.1 Test Set-up
    2. 3.2 Test Results
  6. 4Summary
  7. 5References

Layout Design

Figure 2-2 shows the layout of TPS929240-Q1 EVM.

  • Design large thermal dissipation area connected to thermal pads with multiple thermal vias.
  • Place the capacitors (C9, C16, C10, C17, C11, C18) for VBAT, SUPPLY input and VLDO output as close as possible to the pins.
  • The RREF resistor needs to be placed as close as possible to the REF pin.
  • Make sure the 1 nF capacitors on each output channels are close to the IC.
  • The jumpers J1 to J76 are removed during the test to avoid the unexpected radiated noise coupling during the bulk current injection. The jumpers in the EVM are only for evaluation convenience, which normally are not required in a real application.
GUID-20221025-SS0I-BSX9-1PVD-FNBNSBZZWVT5-low.png Figure 2-2 TPS929240-Q1 EVM Layout Illustration for BCI Test