SLVAF73 November   2021 TPSI3050-Q1

 

  1.   Trademarks
  2. 1Introduction
  3. 2Errata Details

Errata Details

The following summarizes known errata.

Table 2-1 PTPSI3050QDWZRQ1 Errata Summary
Errata Number Description
1 In two-wire mode, under some conditions, the falling edge of EN can not be recognized, leading to VDRV being asserted low after a duration of tHL_VDRV_PD.