SLVAEP1A February   2020  – November 2020 TPS57112C-Q1

 

  1.   Trademarks
  2. 1Overview
  3. 2Functional Safety Failure In Time (FIT) Rates
  4. 3Failure Mode Distribution (FMD)
  5. 4Pin Failure Mode Analysis (Pin FMA)
  6. 5Revision History

Pin Failure Mode Analysis (Pin FMA)

This section provides a Failure Mode Analysis (FMA) for the pins of the TPS57112C-Q1. The failure modes covered in this document include the typical pin-by-pin failure scenarios:

Table 4-2 through Table 4-5 also indicate how these pin conditions can affect the device as per the failure effects classification in Table 4-1.

Table 4-1 TI Classification of Failure Effects
ClassFailure Effects
APotential device damage that affects functionality
BNo device damage, but loss of functionality
CNo device damage, but performance degradation
DNo device damage, no impact to functionality or performance

Figure 4-1 shows the TPS57112C-Q1 pin diagram. For a detailed description of the device pins please refer to the Pin Configuration and Functions section in the TPS57112C-Q1 data sheet.

GUID-EC7E7696-7DD9-49BD-9F11-179171D7FF48-low.gifFigure 4-1 Pin Diagram

Following are the assumptions of use and the device configuration assumed for the pin FMA in this section:

  • Assumption the device is running in the typical application, please refer to the 'Simplified Schematics' on the first page in the TPS57112C-Q1 data sheet.

Table 4-2 Pin FMA for Device Pins Short-Circuited to Ground
Pin NamePin No.Description of Potential Failure Effect(s)Failure Effect Class
VIN1Device does not power up, no output voltageB
VIN2Device does not power up, no output voltageB
GND3Normal operationD
GND4Normal operationD
AGND5Normal operationD
VSENSE6100% duty cycle operation, no regulated output voltage. Output voltage will follow the input voltage and go low periodically during refresh cycles of the bootstrap capacitorB
COMP70% duty cycle operation, no output voltageB
RT/CLK8Device is not switching, no output voltageB
SS/TR9Device does not turn on, no output voltage B
PH10Potential device damageA
PH11Potential device damageA
PH12Potential device damageA
BOOT13Damage the VIN to BOOT pathA
PWRGD14PWRGD signal is always low, output voltage is regulated as programmedB
EN15Device is disabled, no output voltageB
VIN16Device does not power up, no output voltageB
Table 4-3 Pin FMA for Device Pins Open-Circuited
Pin NamePin No.Description of Potential Failure Effect(s)Failure Effect Class
VIN1Normal operation, pins 2 and 16 are still connectedC
VIN2Normal operation, pins 1 and 16 are still connectedC
GND3Normal operation, pin 4 is still connectedC
GND4Normal operation, pin 3 is still connectedC
AGND5Normal operation, potential jitter issuesC
VSENSE6100% or 0% duty cycle operation, no regulated output voltage. Output voltage will either follow the input voltage and go low periodically during refresh cycles of the bootstrap capacitor or no output voltage B
COMP7No loop compensation, output voltage can oscillate B
RT/CLK8Very low switching frequency operationB
SS/TR9No softstart function, output voltage is regulated as programmedC
PH10Normal operation, pins 11 and 12 are still connectedC
PH11Normal operation, pins 10 and 12 are still connectedC
PH12Normal operation, pins 10 and 11 are still connectedC
BOOT13Boot capacitor is not charged, high side switch cannot be turned on, no output voltageB
PWRGD14PWRGD signal is not available, output voltage is regulated as programmedB
EN15EN pin is internally pulled up, device cannot be disabled, output voltage is regulated as programmed B
VIN16Normal operation, pins 1 and 2 are still connectedC
Table 4-4 Pin FMA for Device Pins Short-Circuited to Adjacent Pin
Pin Name Pin No. Shorted to Description of Potential Failure Effect(s) Failure Effect Class
VIN 1 2 Normal operation D
VIN 2 3 Device does not power up, no output voltage B
GND 3 4 Normal operation D
GND 4 5 Normal operation D
AGND 5 6 100% duty cycle operation, no regulated output voltage. Output voltage will follow the input voltage and go low periodically during refresh cycles of the bootstrap capacitor B
VSENSE 6 7 No loop compensation, can cause output voltage oscillating. Oscillation frequency cannot be predicted. B
COMP 7 8 Device will not start properly, no output voltage or too low output voltage B
RT/CLK 8 9 tracking driven by RT/CLK voltage, low voltage at the output B
SS/TR 9 10 Potential device damage, no output voltage A
PH 10 11 Normal operation D
PH 11 12 Normal operation D
PH 12 13 Boot capacitor is not charged, high side switch cannot be turned on, no output voltage B
BOOT 13 14 Potential device damage A
PWRGD 14 15 Potential device damage A
EN 15 16 Device cannot be disabled, output voltage is regulated as programmed C
VIN 16 1 Normal operation D
Table 4-5 Pin FMA for Device Pins Short-Circuited to VIN
Pin NamePin No.Description of Potential Failure Effect(s)Failure Effect Class
VIN1Normal operationD
VIN2Normal operationD
GND3Device does not power up, no output voltageB
GND4Device does not power up, no output voltageB
AGND5Device does not power up, no output voltageB
VSENSE6Potential device damageA
COMP7Potential device damageA
RT/CLK8Device is not switching, no output voltageB
SS/TR9Potential device damageA
PH10Potential device damageA
PH11Potential device damageA
PH12Potential device damageA
BOOT13Boot capacitor is not charged, high side switch cannot be turned on, no output voltage B
PWRGD14Potential device damageA
EN15Device cannot be disabled, output voltage is regulated as programmed C
VIN16Normal operationD