SLVAEM2A January   2020  – March 2021 TPS3700-Q1

 

  1.   Trademarks
  2. 1Overview
  3. 2Functional Safety Failure In Time (FIT) Rates
    1. 2.1 DDC Package
    2. 2.2 DSE Package
  4. 3Failure Mode Distribution (FMD)
  5. 4Pin Failure Mode Analysis (Pin FMA)
    1. 4.1 DDC Package
    2. 4.2 DSE Package

Overview

This document contains information for TPS3700-Q1 (DDC and DSE package) to aid in a functional safety system design. Information provided are:

  • Functional Safety Failure In Time (FIT) rates of the semiconductor component estimated by the application of industry reliability standards
  • Component failure modes and their distribution (FMD) based on the primary function of the device
  • Pin failure mode analysis (Pin FMA)

Figure 1-1 shows the device functional block diagram for reference.

GUID-DE9596B4-0BA1-4374-8FE2-B62A7F52B661-low.gif Figure 1-1 Functional Block Diagram

TPS3700-Q1 was developed using a quality-managed development process, but was not developed in accordance with the IEC 61508 or ISO 26262 standards.