SLVA635 September 2015
‘0’ | Binary digit zero; a logic low level (a low voltage for active high logic, and a high voltage for active low logic) | |||
‘1’ | Binary digit one; a logic high level (a high voltage for active high logic, and a low voltage for active low logic) | |||
“d…” | A binary number with more than one digit (d is 0-1) | |||
d… | A decimal number (d is 0-9) | |||
0xd… | A hexadecimal number (d is 0-F) | |||
d..h | A hexadecimal number (d is 0-F) | |||
k | kilo; 1000 | |||
K | kilo; 1024 (note: this is not official SI usage) | |||
b | bit | |||
B | byte |