SLUUDM6A February 2026 – July 2026
The SK-LCD3 is an Evaluation Module (EVM) featuring a 7.0-inch TFT-LCD display with integrated capacitive touch functionality. This development platform is designed to demonstrate and evaluate LCD display capabilities with MIPI-DSI interface connectivity. The EVM incorporates an HT66F30-1 microcontroller for system control, RT8511B LED driver for backlight management, and ILI2511 touch controller for multi-touch input detection.
The module provides a comprehensive design for developers working on display applications, offering multiple interface options including MIPI data lanes, I2C communication, and various control signals. With built-in power management featuring DC-DC conversion and support for both 3.3V and 12V power domains, the SK-LCD3 EVM serves as a reference design for integrating high-quality display design into embedded systems and consumer electronics applications.