SLUUD89A March 2025 – February 2026
The TPSM8287B30LAPEVM evaluation module (EVM) facilitates the evaluation of the TPSM8287B30. The device supports up to 30A load current in a pin-to-pin compatible, step-down power module with an I2C interface, remote sense, and frequency synchronization in a 3.75mm × 8mm MagPack™ package. The EVMs provide an I2C adjustable output voltage, with 0.8% accuracy, between 0.4V and 1.675V from input voltages from 2.7V to 6V.