SLUUCU1A September   2024  – December 2025

 

  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
    5. 1.5 General Texas Instruments High Voltage Evaluation (TI HV EVM) User Safety Guidelines
  7. 2Hardware
    1. 2.1 Getting Started
      1. 2.1.1 Power Supplies
      2. 2.1.2 Input
      3. 2.1.3 Output
    2. 2.2 Application Circuit
      1. 2.2.1 Example Measurement
    3. 2.3 Evaluation Module Limitations
    4. 2.4 Electrostatic Discharge Caution
  8. 3Hardware Design Files
    1. 3.1 Schematics
    2. 3.2 PCB Layouts
    3. 3.3 Bill of Materials (BOM)
  9. 4Additional Information
    1. 4.1 Trademarks
  10. 5Related Documentation
  11. 6Revision History

Introduction

The RES60A-Q1 is a matched resistive divider, implemented in thin-film SiCr with Texas Instruments' modern, high-performance, analog wafer process. A high quality SiO2 insulative layer encapsulates the resistors and enables usage at extremely high voltages, up to 1400VDC for sustained operation or 4000VDC for HiPOT testing (60s). The device has a nominal high-side resistance of RHV = 12.5MΩ, and is available in several nominal ratios to meet a wide array of system needs.

This user's guide describes the characteristics, operation, performance, and use of the Texas Instruments' RES60 evaluation module. This user's guide contains information and support documentation for the
RES60A-Q1 evaluation module. Included are the circuit description, schematic, and bill of materials of the RES60EVM. Throughout this document, the terms evaluation board, evaluation module, and EVM are synonymous with the RES60EVM.

CAUTION:
RES60EVM Do not leave EVM powered when unattended.
RES60EVM HIGH VOLTAGE:Electric shock is possible when connecting the board to live wire. The board must be handled with care by a professional. For safety, use of isolated test equipment with overvoltage and overcurrent protection is highly recommended.