SLUUCT6 April 2024
To enter the Shutdown Mode state, connect the equipment as follows:
Turn ON power supply #2. Enter Shutdown Mode by setting the EN_RST_SHIP bits in the SHIP_RST register (0x09) to 2b01. Users are in Shutdown Mode when the voltage on the SYS pin (SC #2) falls to 0V and the voltage on the TS/MR pin falls to 0V.
Alternatively, Ship Mode can be entered through a long button press. Turn ON power supply #2. With VSYS active (not in Ship Mode or Shutdown Mode), make sure that the PB_LPRESS_ACTION bits are set to 2b11: Enable Shutdown Mode. After holding the button SW1 for longer than MR_LPRESS (default: 2b01 (10s), the voltage on SYS (SC #3) falls to 0V.
To exit Ship Mode, turn on VIN at 5V. Exiting Shutdown Mode enables the VSYS output.