SLUUCQ6 December   2022

 

  1.   Abstract
  2.   Trademarks
  3. 1Introduction
    1. 1.1 Features
    2. 1.2 Typical Application
  4. 2TPS92629Q1EVM Description
    1. 2.1 Connector Map
    2. 2.2 Jumper Map
  5. 3Test Setup
  6. 4Schematic, Bill of Materials, and Layout
    1. 4.1 Schematics
    2. 4.2 Layout
  7. 5Bill of Materials (BOM)

Typical Application

The EVM is used in the following applications:

  • Automotive exterior small light: blind spot detection indicator, door handle, charging inlet
  • Automotive interior light: overhead console, reading lamp
  • Automotive exterior rear light: rear lamp, center high mounted stop lamp, side marker
  • General-purpose LED driver applications