SLUUCP4 August   2022 TPS92620-Q1

 

  1.   Abstract
  2.   Trademarks
  3. 1Introduction
    1. 1.1 Features
    2. 1.2 Typical Application
  4. 2TPS92620Q1EVM Description
    1. 2.1 Connector Map
    2. 2.2 Jumper Map
  5. 3Test Setup
  6. 4Schematic, Bill of Materials, and Layout
    1. 4.1 Schematic
    2. 4.2 Bill of Materials (BOM)
    3. 4.3 Layout

Typical Application

The EVM is used in the following applications:

  • Automotive exterior rear light: rear lamp, center high mounted stop lamp (CHMSL), side marker
  • Automotive exterior small light: door handle, blind spot detection indicator, charging inlet
  • Automotive interior light: overhead console, reading lamp
  • General-purpose LED driver applications